QPD W 4PE2,5 6-11 M20 1,0 EX - Panel feed-through
1411394
No. ELDAS®: 157817565

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm2... 2.5 mm2/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M20 connection thread with 5 welded-on 2.5 mm2 cable wires, 1.0 m long, cut off straight at the end.

Product details








Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables