IPD WD 5P2,5 M25 GY A-A-AD 250 - Panel feed-through
1229310

Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 4+PE, M25, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, PA, gray, external cable diameter: 11 mm ... 16 mm, Packing unit: 250 pcs.

Product details









Compatible products