IPD WD 5P2,5 1,0 M25 BK - Panel feed-through
1047372
Electrical number: 157811405

Panel feed-through, Direct connection, product family: IPD, connection method: Single wires/ Push-in connection, number of positions: 4+PE, M25, 0.5 mm2 ... 2.5 mm2, 450 V, 16 A, PA, black, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, cable length: 1 m

Product details









Compatible products



Your advantages

Convenient: quick and easy assembly without special tools
Fast and easy startup, thanks to tool-free Push-in connection technology
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system