IPD WD 3P2,5 M20 GY - Panel feed-through
1047319
No. ELDAS®: 157811035

Panel feed-through, Direct connection, connection method: Push-in connection/ Push-in connection, number of positions: 2+PE, M20, 0.5 mm2 ... 2.5 mm2, 600 V, 20 A, PA, light gray, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm

Product details









Compatible products



Your advantages

Convenient: quick and easy assembly without special tools
Fast and easy startup, thanks to tool-free Push-in connection technology
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system