IPD W 3P2,5 F M25 GY - Panel feed-through
1088690
No. ELDAS®: 157811435

Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M25, Socket, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, light gray, coding: P

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies