The 6.2 mm wide MINI MCR-SL-IDS-I-I... output signal conditioner transmits 0/4 - 20 mA signals from the controller to a load located in the field (I/P converters, control valves, indicators) with simultaneous 3-way electrical isolation between the input, output, and supply.
HART data protocols can be transmitted bidirectionally.
Electrically isolated 0 ... 20 mA or 4 ... 20 mA standard analog signals are available on the input and output side.
Power (19.2 V DC ... 30 V DC) can either be supplied via the connection terminal blocks of the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-IDS-I-I-SP
-
Output signal conditioner
2905578
3-way output signal conditioner for transmitting 0/4 ... 20 mA signals from the controller to a load located in the field with simultaneous 3-way electrical isolation, with spring-cage connection. Replacement part: 2905577 MINI MCR-SL-IDS-I-I.
Product details
Product type | Repeater power supply |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated insulation voltage | 50 V AC/DC |
Electrical isolation | 3-way isolation |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | > 175 Hz |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Protective circuit | Transient protection |
Signal transmission behavior | In = Out |
Step response (10-90%) | < 2 ms |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | < 0.01 %/K |
Maximum transmission error | ≤ 0.1 % (of final value) |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 50 V AC/DC |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Insulation | Basic insulation in accordance with IEC/EN 61010 |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Power consumption | < 600 mW (at 24 V DC) |
Signal | |
Number of inputs | 1 |
Current input signal | 4 mA ... 20 mA |
0 mA ... 20 mA | |
Max. current input signal | 20 mA |
Input voltage limitation | < 2 V (20 mA) |
Input resistance current input | 50 Ω |
Signal: Current | |
Number of outputs | 1 |
Current output signal | 4 mA ... 20 mA |
0 mA ... 20 mA | |
Load/output load current output | ≤ 800 Ω (at 20 mA) |
Ripple | < 20 mVrms |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Data communication (bypass) | |
HART function | Yes |
Limit frequency (3 dB) | 2.5 Hz |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL 508 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC | |
GL | |
Identification | applied for |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 3 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 3 % |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 3 % |
Electrical isolation | 3-way isolation |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715. |
Mounting position | any |
Item number | 2905578 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1132 |
Product key | DK1132 |
GTIN | 4046356966283 |
Weight per piece (including packing) | 80.5 g |
Weight per piece (excluding packing) | 80.5 g |
Customs tariff number | 85437000 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen