OCS HP 141206 GY7035
-
Outdoor housing
1557790
Outdoor housing, color: light gray, dimensions: 377 x 358 x 185 mm (14" x 12" x 6"), incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Only use the screws provided to screw the components onto the corner inlays, the mounting pillars, and the housing. |
Recommendation | To maintain the degree of protection, you must install suitable components with at least the same IP degree of protection in all openings. |
Recommendation | Further information and detailed dimensions are available in the download area. |
Order information: | Mounting feet, mounting plates, mounting panels, and the mount for mast mounting are available as accessories, but are not supplied as standard. |
Product type | Complete housing |
Housing type | Outdoor housing |
Housing series | OCS |
Product family | OCS..1412.. |
Type | Opaque complete housing including mounting material |
Ventilation openings present | no |
Battery compartment | no |
Dimensional drawing |
|
Width | 358 mm |
Height | 377 mm |
Depth | 185 mm |
Hole diameter | 10 mm (Can be secured mechanically with the latch) |
Color (Housing) | light gray (RAL 7035) |
Color (Housing cover) | light gray (RAL 7035) |
Material (Housing) | PC UV stabilized |
Material (Seal) | PUR |
Flammability rating according to UL 94 | V2 |
Surface characteristics | untreated |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Degree of protection (IP code) | |
Specification | IEC 60529:2001-02 |
Ambient conditions | |
Max. IP code to attain | IP69 |
Max. NEMA code to attain | 6P |
Impact strength | IK10 (at -35°C ... +40°C) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Type of PCB mount | Bolt mounting |
Mounting type | Mast mounting or panel mounting |
Mounting position | any |
Type of packaging | Box packaging |
Item number | 1557790 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACFDBA |
Product key | ACFDBA |
GTIN | 4067923063952 |
Weight per piece (excluding packing) | 2.45 kg |
Customs tariff number | 84879000 |
Country of origin | EE |
ECLASS
ECLASS-13.0 | 27190103 |
ECLASS-15.0 | 27190103 |
ETIM
ETIM 9.0 | EC001031 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
OCS PANEL 1412 PC - Mounting panel 1562143
-
OCS VENT IP55 - Ventilation unit 1557909
-
OCS CORNER SCREW SET - Screw set 1521845
-
OCS MOUNT SCREW SET - Screw set 1557900
-
OCS CORNER SET - Corner attachment 1471789
-
SF-PHSL 2-100 VDE - Screwdriver 1212288
-
SF-PH 2-100 - Screwdriver 1212560
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
A-INB-M12-69KN-P-LG - Pressure compensation element 1415222
-
A-INL-M12-P-LG - Counter nut 1417659
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
G-INS-M25-L68N-PNES-LG - Cable gland 1424472
-
G-INS-M25-M68L-PEPDS-LG - Cable gland 1424516
-
A-INL-M25-P-LG - Counter nut 1417661
-
A-INSP-M25-68N-P-LG - Screw plug 1424520
-
G-INS-M40-M68N-PNES-LG - Cable gland 1417656
-
G-INB-M40-M68N-NEPDS-S - Cable gland 1415185
-
A-INL-M40-P-LG - Counter nut 1417664
-
A-INSP-M40-68N-P-LG - Screw plug 1424522
-
VS-08-A-RJ45/LP-1-IP67 - Panel-mount frame 1689446
-
VS-08-SD-F-BK - Protective cover 1658066
-
VS-08-BU-RJ45-6/LH-1 - RJ45 PCB connector 1653087
-
CUC-V06-C1PGY-S/R4CE8:1 - RJ45 connector 1414383
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
PRC 5-FT25-MC6-150 - Device connector rear mounting 1409213
-
PRC COVER M - Protective cap 1409237
-
PRC 5-FC-FS6 8-21 HR - Coupler connector 1017632
-
FT NUT M25 GY - Nut 1049832
-
PRC COVER F - Protective cap 1409236
-
SPT 5/ 5-H-7,5-ZB - PCB terminal block 1719228
-
PV-FT-C4M-C-6-130-RD-00 - Device connector front mounting 1158451
-
PV-FT-C4F-C-6-130-BU-00 - Device connector front mounting 1158448
-
SPT 5/ 1-H-7,5 - PCB terminal block 1719189
-
PV-C PROTECTION CAP - Protective cap 1785430
-
PV-FT-C COLLAR NUT BK - Screw connection 1083475
-
TOOL-KIT SOLAR - Tool set 1212071
Your advantages
Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen