QPD N 3PE1,5 4-9 BK - Nut
1415097
Electrical number: 157902115

Nut, product family: QPD, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications