VS-M12MS-M12MS-93E-LI/2,0
-
Network cable
1406632
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 plug on M12 plug, line, length 2 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Sensor type | Ethernet |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | Ethernet |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | Plug straight M12 |
| Connection 2 | |
| Type | Plug straight M12 |
| Cable length | 2 m |
| Ethernet [93E] | |
| Dimensional drawing |
|
| Cable weight | 43 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Ethernet [93E] |
| Conductor structure | 2x2xAWG26/7, SF/UTP |
| Signal runtime | 4.3 ns/m |
| Signal speed | 0.77 c |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 2x 2x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm -0.2 mm |
| External cable diameter | 5.75 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foam-Skin PE |
| Single wire, color | white/orange-orange, white/green-green |
| Twisted pairs | 2 cores to the pair |
| Overall twist | Two pairs with two fillers to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 284 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
| Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
| Cable capacity | nom. 48 nF/km (At 800 Hz) |
| Nominal voltage, cable | 50 Vrms |
| 125 V (Peak value, not for high-power applications) | |
| Test voltage Core/Core | 1000 Vrms |
| Test voltage Core/Shield | 500.00 Vrms |
| Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
| Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
| Tensile strength | ≤ 50 N (temporary) |
| ≤ 10 N (Permanent) | |
| Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
| 57 dB/m (at 4 МHz) | |
| 52 dB/m (at 10 MHz) | |
| 50 dB/m (at 16 MHz) | |
| 47 dB/m (at 20 МHz) | |
| 45 dB/m (at 31.25 МHz) | |
| 40 dB/m (at 62.5 МHz) | |
| 36 dB/m (at 100 MHz) | |
| Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
| 5.64 dB/m (at 4 МHz) | |
| 5.12 dB/m (at 10 MHz) | |
| 4.89 dB/m (at 16 MHz) | |
| 4.57 dB/m (at 20 МHz) | |
| 4.34 dB/m (at 31.25 МHz) | |
| 3.77 dB/m (at 62.5 МHz) | |
| 3.31 dB/m (at 100 MHz) | |
| Shield attenuation | 0.028 dB/m (with 1 MHz) |
| 0.06 dB/m (at 4 МHz) | |
| 0.085 dB/m (at 10 MHz) | |
| 0.115 dB/m (at 16 MHz) | |
| 0.128 dB/m (at 20 МHz) | |
| 0.162 dB/m (at 31.25 МHz) | |
| 0.23 dB/m (at 62.5 МHz) | |
| 0.29 dB/m (at 100 MHz) | |
| Flame resistance | according to VDE 0482 Part 265-2-1 |
| according to IEC 332-1 | |
| Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (installation) | -5 °C ... 60 °C |
| Item number | 1406632 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1CJI |
| Product key | AF1CJI |
| GTIN | 4046356476171 |
| Weight per piece (including packing) | 125.5 g |
| Weight per piece (excluding packing) | 125.1 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen