VS-M12MS-M12MS-93B-LI/2,0
-
Network cable
1416146
Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), M12 plug on M12 plug, line, length 2 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Sensor type | PROFINET |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFINET |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Plug straight M12 |
| Connection 2 | |
| Type | Plug straight M12 |
| Cable length | 2 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| Cable weight | 67 kg/km |
| UL AWM Style | 21694 |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 5.3 ns/m |
| Signal speed | 0.66 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.55 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Thickness, outer sheath | approx. 0.90 mm |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
| Nominal voltage, cable | 600 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 3 x D |
| Minimum bending radius, flexible installation | 7 x D |
| Smallest bending radius, fixed installation | 20 mm |
| Smallest bending radius, movable installation | 46 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 16 MHz) | |
| 63 dB (at 20 МHz) | |
| 60 dB (at 31.25 МHz) | |
| 55 dB (at 62.5 МHz) | |
| 50 dB (at 100 MHz) | |
| Shield attenuation | 2.1 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.3 dB (at 10 MHz) | |
| 8 dB (at 16 MHz) | |
| 9 dB (at 20 МHz) | |
| 11.4 dB (at 31.25 МHz) | |
| 16.5 dB (at 62.5 МHz) | |
| 21.3 dB (at 100 MHz) | |
| Flame resistance | according to UL 1685 (CSA FT 4) |
| Resistance to oil | Resistant to oil to a limited extent |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -40 °C ... 70 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| Item number | 1416146 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1CJI |
| Product key | AF1CJI |
| GTIN | 4046356474191 |
| Weight per piece (including packing) | 173.7 g |
| Weight per piece (excluding packing) | 173.7 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen