VS-IP67-IP67-94B-LI/2,0
-
Network cable
1403491
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67, gray to RJ45 plug/IP67, gray, line, length: 2.0 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | Copper |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Flammability rating according to UL 94 | V2 |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight RJ45 |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight RJ45 |
Degree of protection | IP67 |
Cable length | 2.00 m |
Cable weight | 44.00 kg/km |
Cable type | Ethernet |
Cable structure | 4x2xAWG26/7; S/FTP |
External cable diameter | 6.40 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Wire diameter incl. insulation | 1 mm |
Single wire, color | white-blue, white-orange, white-green, white-brown |
Cable cross section | 0.14 mm² |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Smallest bending radius, fixed installation | min. 32 mm |
Smallest bending radius, movable installation | min. 32 mm (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 60 °C (cable, fixed installation) |
-5 °C ... 60 °C (Cable, flexible installation) |
Item number | 1403491 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABNABE |
GTIN | 4046356656115 |
Weight per piece (including packing) | 134.9 g |
Weight per piece (excluding packing) | 134.9 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen