Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Switzerland
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Seminare & News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
SPE-T1-M8FSF/3,0-99B/M8FSF - Network cable
SPE-T1-M8FSF/3,0-99B/M8FSF
-
Network cable
1731273
Network cable, PUR halogen-free, green
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Data cable preassembled
Insulation characteristics
Overvoltage category
I
Electrical properties
Nominal voltage U
N
72 V DC
Cable/line
Single Pair Ethernet PUR flexible, green [99B]
Dimensional drawing
UL AWM Style
20233 (80°C/300 V)
Number of positions
2
Shielded
yes
Cable type
Single Pair Ethernet PUR flexible, green [99B]
Conductor structure
1 x 2 x AWG 22/7, S/FTP
AWG signal line
22
Conductor cross-section
2x 0.34 mm²
Wire diameter incl. insulation
1.6 mm
External cable diameter
5.50 mm ±0.1 mm
Outer sheath, material
PUR
External sheath, color
green
Conductor material
Bare Cu litz wires
Material wire insulation
Foamed PE
Single wire, color
white, blue
Twisted pairs
2 cores to the pair
Overall twist
1 pair with fillers twisted horizontally
Optical shield covering
90 %
Insulation resistance
≥ 5 GΩ*km
Loop resistance
≤ 120.00 Ω/km
Wave impedance
100 Ω ±5 Ω (at 100 MHz)
Nominal voltage, cable
≤ 100 V
Test voltage Core/Core
2000 V (50 Hz, 1 min.)
Test voltage Core/Shield
2000.00 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation
4 x D
Minimum bending radius, flexible installation
8 x D
Smallest bending radius, fixed installation
22 mm
Smallest bending radius, movable installation
44 mm
Halogen-free
according to IEC 60754-1
Flame resistance
according to IEC 60332-1-2
UL 1581, Sec. 1061 (Cable Flame)
according to CSA FT1
Resistance to oil
in accordance with DIN EN 60811-404
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (for installation)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65
IP67
Commercial data
Item number
1731273
Packing unit
1 pc
Minimum order quantity
50 pc
Note
Made to order (non-returnable)
Sales key
AF1BJI
Product key
AF1BJI
GTIN
4067923295841
Weight per piece (including packing)
152 g
Weight per piece (excluding packing)
22.22 g
Customs tariff number
85444200
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27060307
ECLASS-15.0
27060307
ETIM
ETIM 10.0
EC002599
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help