NBC-R4AC/15,0-94Z/R4AC
-
Network cable
1410797
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 connector/IP20 to RJ45 connector/IP20, line, length: 15 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 BASIC IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Transmission medium | Copper |
Transmission speed | 1 Gbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Flammability rating according to UL 94 | V2 |
Connection 1 | |
Type | Plug straight RJ45 |
Handle color | gray |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PA (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight RJ45 |
Handle color | gray |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carrier) | |
PA (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Cable length | 15.00 m |
Ethernet flexible CAT5, 4-pair, SF/UTP [94Z] | |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 4-pair, SF/UTP [94Z] |
Conductor structure | 4x2xAWG26/7, SF/UTP |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.92 mm |
External cable diameter | 6.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, insulation | 0.19 mm (Signal line) |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 290 Ω/km (at 20 °C) |
Insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Smallest bending radius, fixed installation | 51.2 mm |
Smallest bending radius, movable installation | 51.2 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | IEC 60332-1-2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -20 °C ... 80 °C |
-20 °C ... 80 °C | |
-20 °C ... 80 °C | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 70 °C (RJ45 connector) |
Item number | 1410797 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNABM |
Product key | ABNABM |
GTIN | 4055626157788 |
Weight per piece (including packing) | 716.5 g |
Weight per piece (excluding packing) | 716.5 g |
Customs tariff number | 85444200 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen