NBC-M12MSX/ 3,0-94F/M12MSX NHF
-
Network cable
1225196
Network cable, PUR halogen-free, water blue RAL 5021 (Advanced Shielding Technology), Plug straight M12, on Plug straight M12, cable length: 3 m, Customer version
Product details
Product type | Data cable preassembled |
Application | Standard |
No. of cable outlets | 1 |
Bus system | Ethernet |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A |
Transmission medium | Copper |
Connection 1 | |
Type | Plug straight M12 |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PP (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Connection 2 | |
Type | Plug straight M12 |
Cable length | 3 m |
Ethernet 10 Gbit [94F] | |
Dimensional drawing |
|
Cable weight | 42 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet 10 Gbit [94F] |
Conductor structure | 4x2xAWG26/7; S/FTP |
Signal runtime | 5.13 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 1.04 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, outer sheath | 0.65 mm |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined foil |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | 47 nF/km |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Tensile strength | ≤ 100 N |
Near end crosstalk attenuation (NEXT) | 75.3 dB (with 1 MHz) |
66.3 dB (at 4 МHz) | |
61.8 dB (at 8 МHz) | |
60.3 dB (at 10 MHz) | |
57.2 dB (at 16 MHz) | |
55.8 dB (at 20 МHz) | |
54.3 dB (at 25 MHz) | |
52.8 dB (at 31.25 МHz) | |
48.4 dB (at 62.5 МHz) | |
45.3 dB (at 100 MHz) | |
40.8 dB (at 200 MHz) | |
39.3 dB (at 250 MHz) | |
38.1 dB (at 300 MHz) | |
38.1 dB (at 400 MHz) | |
38.1 dB (at 500 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 72.3 dB (with 1 MHz) |
63.3 dB (at 4 МHz) | |
58.8 dB (at 8 МHz) | |
57.3 dB (at 10 MHz) | |
54.2 dB (at 16 MHz) | |
52.8 dB (at 20 МHz) | |
51.3 dB (at 25 MHz) | |
49.9 dB (at 31.25 МHz) | |
45.4 dB (at 62.5 МHz) | |
42.3 dB (at 100 MHz) | |
37.8 dB (at 200 MHz) | |
36.3 dB (at 250 MHz) | |
35.1 dB (at 300 MHz) | |
33.3 dB (at 400 MHz) | |
31.8 dB (at 500 MHz) | |
Return attenuation (RL) | 20 dB (with 1 MHz) |
23 dB (at 4 МHz) | |
24.5 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
24.2 dB (at 25 MHz) | |
23.3 dB (at 31.25 МHz) | |
20.7 dB (at 62.5 МHz) | |
19 dB (at 100 MHz) | |
16.4 dB (at 200 MHz) | |
15.6 dB (at 250 MHz) | |
15.6 dB (at 300 MHz) | |
15.6 dB (at 400 MHz) | |
15.6 dB (at 500 MHz) | |
Shield attenuation | 3.1 dB (with 1 MHz) |
5.7 dB (at 4 МHz) | |
8 dB (at 8 МHz) | |
8.9 dB (at 10 MHz) | |
11.2 dB (at 16 MHz) | |
12.6 dB (at 20 МHz) | |
14.1 dB (at 25 MHz) | |
15.8 dB (at 31.25 МHz) | |
22.5 dB (at 62.5 МHz) | |
28.7 dB (at 100 MHz) | |
41.4 dB (at 200 MHz) | |
46.6 dB (at 250 MHz) | |
51.4 dB (at 300 MHz) | |
60.1 dB (at 400 MHz) | |
67.9 dB (at 500 MHz) | |
≥ 80.00 dB (at 30 ... 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67 |
Item number | 1225196 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CMI |
Product key | AF1CMI |
GTIN | 4063151315986 |
Weight per piece (including packing) | 180.1 g |
Weight per piece (excluding packing) | 180.1 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen