CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 13 A | 26 - 14 | ||
Use group C | ||||
300 V | 13 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |
cUL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group F | ||||
500 V | 13 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 13 A | 26 - 14 | ||
PE connection | 26 - 14 | |||
Use group C | ||||
300 V | 13 A | 26 - 14 | ||
PE connection | 26 - 14 | |||
Use group F | ||||
500 V | 13 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |