PI-EX-MB-S/16-01-2/D-SUB
-
Motherboard
2865214
Ex i motherboard for accommodating 16 x PI-Ex supply, input or output signal conditioner modules. With interface for connecting to HART multiplexer and D-SUB pin strip for connecting the analog signals to the control system level.
Product details
Product type | Module carrier |
Application | Base element |
Nominal voltage UN | 20 V DC ... 35 V DC (See nominal voltage, PI modules) |
Reverse polarity protection | yes |
Supply | |
Redundant supply | yes, decoupled from diodes |
Controller level | |
Connection in acc. with standard | DIN 41652/IEC 60807-2 |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Note | Max. perm. current = 1 A (30 V AC/DC) |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Number of positions | 32 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Input voltage Ui | ≤ 30 V |
Max. output voltage Uo | ≤ 30 V |
Safety-related maximum voltage Um | 250 V |
Dimensional drawing |
|
Width | 247.7 mm |
Height | 127.5 mm |
Depth | 92 mm |
Depth NS 35/7,5 | 142.5 mm (with NS 35/7.5 coupling connector) |
Depth NS 32 | 147.5 mm (with NS 32 coupling connector) |
Depth NS 35/15 | 150 mm (with NS 35/15 coupling connector) |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V2 |
Housing insulation material | Polyamide PA non-reinforced, polycarbonate PC, PVC |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 (1) G Ex nA [ia Ga] IIC T4 Gc | |
Certificate | KEMA 99ATEX7296 |
PxCIF08ATEX2835325X |
Mounting type | DIN rail mounting |
Item number | 2865214 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1XXX |
Product key | DK1XXX |
Catalog page | Page 475 (IF-2009) |
GTIN | 4046356148696 |
Weight per piece (including packing) | 939.6 g |
Weight per piece (excluding packing) | 746.44 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 21bc8793-080a-4bd7-9a79-ea7f303ffacb |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen