Increasingly higher demands are being placed on safety and system availability - across all sectors. Processes are becoming more and more complex, not only in mechanical engineering and the chemical industry, but also in plant and automation technology. Demands on power engineering are also increasing constantly.
Error-free and therefore cost-effective operation can only be achieved through continuous monitoring of important network and system parameters. Electronic monitoring relays in the EMD series are available for a wide range of monitoring tasks to avoid the consequences of errors or to keep them within limits.
The operating states are indicated using colored LEDs, errors that may occur can be sent to a control system via a floating contact or can shut down a part of the system. Some device versions are equipped with startup and response delays in order to briefly tolerate measured values outside the set monitoring range.
EMD-SL-C-OC-10
-
Monitoring relay
2866019
Monitoring relay for monitoring 1-phase currents of 0…10 A AC/DC, overcurrent, supply voltage can be selected via power module, 1 changeover contact
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Adjustable via potentiometer on the front
Separately adjustable startup and response delays
Variable supply voltage range