Requirements pertaining to safety and system availability increase constantly – regardless of the industry. Processes are becoming more and more complex, not only in the mechanical engineering and chemical industry but also in system and automation technology. Demands on power engineering are also constantly on the rise.
Error-free and therefore cost-effective operation can only be achieved through continuous monitoring of important network and system parameters. The electronic monitoring relays of the EMD series are available for various monitoring tasks.
The operating states are indicated using colored LEDs, errors that may occur can be sent to a controller via a floating contact or can shut down a part of the system. Some device versions are equipped with startup and response delays in order to briefly tolerate measured values outside the set monitoring range.
EMD-FL-RP-480
-
Monitoring relay
2900177
Monitoring relay for active power monitoring in 1- and 3-phase networks of 0…7.2 kW, underload, overload, window, motor winding temperature, error memory, supply voltage can be selected via power module, 2 changeover contacts
Product details
Compatible products
Your advantages
Temperature monitoring of the motor winding
Monitoring range up to 7.2 kW
Variable supply voltage range
Detection of switched off loads
Separately adjustable startup and response delays