Safety and system availability requirements are constantly on the increase – across all industries. Processes are becoming more and more complex, not only in machine building and the chemical industry but also in building technology. The demands placed on energy technology are also constantly on the rise.
It is only by continuously monitoring key network and system parameters that error-free and therefore cost-effective operation can be achieved. Electronic monitoring relays from the EMD series are available for a wide range of monitoring tasks so that the consequences of errors can be avoided or kept within limits.
The operating states are signaled via color LEDs and any errors that occur can be sent to a controller via a floating contact or can shut down a section of the system. All device versions are equipped with response delays so that measured values outside the set monitoring range can be briefly tolerated.
    
  
  EMD-BL-3V-400-PT
   - 
  Monitoring relay
    
      2903526
      
      
    
  
      Monitoring relay for monitoring 3-phase voltages of 400 V AC ±30%, window or window with phase sequence, 1 changeover contact, with Push-in connection