MCR-ADC 8-I- 4-BUS
-
Monitoring block
2766973
MCR 8-bit analog/digital converters, with flat-ribbon cable connection and COMBICON connector, pitch 5.08 mm, input signal: 4..20 mA
Product details
Limit frequency (3 dB) | 50 Hz |
Measuring rate | 3 kHz |
Maximum temperature coefficient | 0.002 %/K (offset) |
0.01 %/K (gain) | |
Maximum transmission error | ±1 LSB, for 25 °C |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Typical current consumption | 30 mA |
Max. current consumption | 40 mA |
Signal | |
Description of the input | Current input |
Current input signal | 4 mA ... 20 mA |
Max. current input signal | ± 100 mA |
Input resistance current input | 50 Ω |
Protective circuit | Surge protection; Suppressor diode, 15 V / 600 W |
Resolution inputs (current) | 63 µA (1 LSB) |
Signal | |
Description of the input | Control signal BUS, HOLD and BUS/HOLD |
Signal level "1" signal | ≥ 20 V DC (20 V DC ... 30 V DC) |
Signal level "0" signal | < 5 V DC (or unused) |
Signal | |
Ouptut signal digital | 8 bit |
Signal level "1" signal | 21 V DC (for UB = 24 V, UB - 3 V) |
Signal level "0" signal | 0 V (output open) |
Output current | max. 20 mA (per Bit) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 25 mm |
Height | 108 mm |
Depth | 100.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Electromagnetic compatibility | Conformance with EMC directive |
Mounting position | any |
Item number | 2766973 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK1XXX |
GTIN | 4017918066970 |
Weight per piece (including packing) | 140.2 g |
Weight per piece (excluding packing) | 121.2 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen