IEG 45-3LA/400/21
-
Monitoring block
2963268
Voltage indication modules, with relay contact output, 1 changeover contact, operating voltage 400 V AC
Voltage indication modules, with relay contact output, 1 changeover contact, operating voltage 400 V AC
| Product type | Display module |
| Indication elements | Glow lamp (green cover) |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Voltage LED | ≥ 100 V AC |
| Current required per light indicator | 5.3 mA (for UN, L1) |
| 5.3 mA (for UN, L2) | |
| 7.9 mA (for UN, L3) | |
| Rated insulation voltage | 300 V (acc. to EN 50178) |
| Input voltage | 400 V AC ±10 % (phase conductor/phase conductor) |
| Voltage LED | ≥ 100 V AC |
| Current required per light indicator | 5.3 mA (for UN, L1) |
| 5.3 mA (for UN, L2) | |
| 7.9 mA (for UN, L3) | |
| Indication elements | Glow lamp (green cover) |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Contact material | AgSnO |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 6 A |
| Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
| 1500 VA (for 250 V AC) | |
| Output fuse | 6.3 A (fast-blow) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display | Glow lamp (green cover) |
| Width | 45 mm |
| Height | 79 mm |
| Depth | 74 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 40 °C |
| Ambient temperature (storage/transport) | -20 °C ... 60 °C |
| CE | |
| Certificate | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2963268 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK66M3 |
| Product key | DK66M3 |
| GTIN | 4017918362324 |
| Weight per piece (including packing) | 110.08 g |
| Weight per piece (excluding packing) | 110.08 g |
| Customs tariff number | 85318000 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |