EMR-IAC/1/UC- 1A
-
Monitoring block
2764632
Electronic monitoring relay EMR, for undercurrent detection, with adjustable hysteresis and relay output, nominal current 1 A AC
Product details
Product type | Current monitoring relay |
Mechanical service life | 2x 107 cycles |
Nominal power consumption | < 5 VA |
Mains type | 1-phase |
Test voltage relay contact/relay contact | 2 kV AC |
Test voltage relay winding/relay contact | 4 kV AC |
Supply | |
Supply voltage | 230 V AC ±20 % |
Nominal power consumption | < 5 VA |
Nominal current IN | 1 A AC |
Max. input current | 4 A AC |
Overload capacity | 8 A (10 s) |
Maximum temperature coefficient | < 0.1 % |
Setting range of the nominal value | 10 % ... 100 % (with reference to IN) |
Setting range of the hysteresis | 2 % ... 20 % (with reference to the setpoint) |
Typical response time | 0.1 s ... 10 s |
Typical release time | 200 ms |
Switching | |
Contact switching type | Single contact, 2 changeover contacts |
Contact material | AgNi 90/10, + 5 µm hard gold-plated |
Maximum switching voltage | 24 V AC/DC |
250 V AC/DC (when the gold layer is destroyed) | |
Limiting continuous current | 0.5 A |
5 A (when the gold layer is destroyed) | |
Maximum inrush current | 0.2 A |
6 A (when the gold layer is destroyed) | |
Interrupting rating (ohmic load) max. | 5 W (at 24 V DC) |
120 W (at 24 V DC - Value applies when the gold layer is destroyed) | |
40 W (at 48 V DC - Value applies when the gold layer is destroyed) | |
35 W (at 60 V DC - Value applies when the gold layer is destroyed) | |
30 W (at 110 V DC - Value applies when the gold layer is destroyed) | |
55 W (at 220 V DC - Value applies when the gold layer is destroyed) | |
5 VA (for 24 V AC) | |
1100 VA (at 250 V AC - Value applies when the gold layer is destroyed) |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Width | 45 mm |
Height | 75 mm |
Depth | 108 mm |
Housing insulation material | ABS |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C (non-condensing) |
Immunity to the discharge of static electricity | IEC 801-2/EN 60 801-2/intensity 3 |
Immunity to electromagnetic fields | IEC 801-3/DIN VDE 0843-3/intensity 3 |
Immunity to fast transients (Burst) | IEC/DIS 77B(CO)22/prEN 61 000-4-4/intensity 4 |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110-1 | |
DIN VDE 0106-101 | |
DIN VDE 0160 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2764632 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK66ZZ |
GTIN | 4017918066062 |
Weight per piece (including packing) | 284.9 g |
Weight per piece (excluding packing) | 284.9 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen