EMR-IAC/1/UC-16A
-
Monitoring block
2965004
EMR electronic monitoring relay, nominal current up to 16 A with a hybrid relay output, 1 changeover contact
Product details
| Product type | Voltage monitoring relay |
| Mechanical service life | 2x 107 cycles |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Mains type | 1-phase |
| Test voltage output/power supply | 4 kV AC |
| Test voltage input/output | 4 kV AC |
| Test voltage input/power supply | 4 kV AC |
| Supply | |
| Supply voltage | 24 V DC ±20 % |
| Max. current consumption | 30 mA |
| Protective circuit | Voltage limitation 33 V; Polarity protection diode, suppressor diode |
| Nominal current IN | 16 A AC |
| Typical response time | 40 ms (II = 1 A) |
| 25 ms (II = 10 A) | |
| Typical release time | 40 ms (II = 1 A) |
| 80 ms (II = 10 A) |
| Switching | |
| Contact switching type | 1 changeover contact |
| Contact material | AgSnO, + 5 µm hard gold-plated |
| Maximum switching voltage | 36 V DC |
| 30 V AC | |
| 250 V AC/DC (when the gold layer is destroyed) | |
| Minimum switching voltage | 100 mV |
| 12 V AC/DC (when the gold layer is destroyed) | |
| Limiting continuous current | 50 mA |
| 6 A (when the gold layer is destroyed) | |
| Maximum inrush current | 50 mA |
| 6 A (when the gold layer is destroyed) | |
| Min. switching current | 1 mA |
| 10 mA (when the gold layer is destroyed) | |
| Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
| 140 W (at 24 V DC - Value applies when the gold layer is destroyed) | |
| 20 W (at 48 V DC - Value applies when the gold layer is destroyed) | |
| 18 W (at 60 V DC - Value applies when the gold layer is destroyed) | |
| 23 W (at 110 V DC - Value applies when the gold layer is destroyed) | |
| 40 W (at 220 V DC - Value applies when the gold layer is destroyed) | |
| 1500 VA (at 250 V AC - Value applies when the gold layer is destroyed) | |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display | LED (yellow) |
| Width | 22.5 mm |
| Height | 75 mm |
| Depth | 108 mm |
| Color | green (RAL 6021) |
| Housing insulation material | ABS |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Electromagnetic compatibility | Conformance with EMC directive |
| Immunity to the discharge of static electricity | EN 61000-4-2: 8 kV air, 4 kV contact discharge |
| Immunity to electromagnetic fields | EN 61 000-4-3, 80---1000 MHz, 10 V/m |
| Immunity to conducted high frequency | EN 61 000-4-6, 0.15...80 MHz, 10 V |
| Immunity to fast transients (Burst) | EN 61 000-4-4, 2 kV pos. and neg., 5 kHz |
| Standards/regulations | IEC 60664 |
| IEC 60664A | |
| DIN VDE 0110 | |
| DIN VDE 0106-101 |
| Mounting position | Panel mounting on horizontal DIN rail |
| Item number | 2965004 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK66ZZ |
| GTIN | 4017918190828 |
| Weight per piece (including packing) | 116.6 g |
| Weight per piece (excluding packing) | 116.6 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen