Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

TC-2KS50-DO16-ESD-AR-RS - Module carrier
2904113

Termination carrier for redundantly connecting 16 PSR-FSP modules to digital output cards of the Yokogawa ProSafe-RS controller, via two KS50 connectors, 50-pos. Solution for Emergency Shut Down (ESD) applications. Suitable for Yokogawa SDV541 card.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Mechanically decoupled PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Redundant system connection, 50-pos. (KS/AKB-compatible)
Simple or redundant supply, decoupled from diode, protected against polarity reversal
Error message in the event of power supply failure or fuse fault
Relay output (N/O contact, floating) and flashing LED for error message
Undervoltage monitoring at input at < 18 V DC
Suitable for safe state off applications
Cable sets for signal connection are not supplied as standard and must be ordered separately