MT 1,5-TWIN BU - Micro terminal
3025532
No. ELDAS®: 158323255

Micro terminal, nom. voltage: 400 V, nominal current: 17.5 A, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: blue

Product details









Compatible products



Your advantages

Design width of just 4.2 mm
Nominal cross section of 1.5 mm²
Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Easy potential distribution thanks to standardized screw bridges in the terminal center
Snap-on foot for NS 15 DIN rails