FL IF 2PSE-F
-
Media module
2832904
Interface module for connecting PoE twisted pair ports, RJ45, connection direction forward
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Extension module |
| Type | Block design |
| Functionality | |
| Basic functions | Media module for Modular Managed Switch with Power over Ethernet IEEE802.3af, Power Source Equipment (PSE) |
| Maximum power dissipation for nominal condition | 21.6 W |
| Test voltage | 500 V AC |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | 48 V DC (Internal / 48 V DC for PoE) |
| Supply voltage range | 45.5 V DC ... 53 V DC |
| Power supply connection | from FL SWITCH GHS or FXT |
| Typical current consumption | 10 mA (max. 900 mA) |
| Brake to be connected | |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Supply: Module electronics | |
| Connection method | COMBICON |
| Supply voltage | 48 V DC (via COMBICON; max. conductor cross-section 2.5 mm²) |
| Supply voltage range | 44 V DC ... 53 V DC |
| Current consumption | max. 850 mA |
| Connection method | Can be plugged onto FL SWITCH MM HS or FL MXT |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps (connection direction forwards) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| No. of channels | 2 (PoE ports) |
| Transmission speed | 10/100 Mbps (connection direction forwards) |
| Transmission length | 100 m (per segment) |
| No. of channels | 2 |
| Dimensional drawing |
|
| Width | 31 mm |
| Height | 84.7 mm |
| Depth | 75.5 mm |
| Color (Housing) | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation/Storage/Transport: 5g, 150 Hz, Criterion 3 |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3/-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Mounting type | In the host system |
| Item number | 2832904 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN142 |
| Product key | DNN142 |
| GTIN | 4046356076050 |
| Weight per piece (including packing) | 105.6 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 3f889273-36e8-4247-bf25-b8478e5ee19b |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
VS-08-T-G-RJ45/IP20 - RJ45 sleeve housing 1652295
-
STEP-PS/ 1AC/48DC/2 - Power supply 2868680
-
TRIO-PS/1AC/48DC/ 5 - Power supply 2866491
-
QUINT-PS/1AC/48DC/ 5 - Power supply 2866679
-
ZBF 29:UNBEDRUCKT - Zack Marker strip, flat 0829003
Your advantages
IEEE 802.3af
Suitable for GHS system
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen