ISKRA WM3M4C ENERGYMETER
-
Measuring device
1429603
CHARX control modular, 3-phase energy meter for active power measurement with direct measurement in grids of up to 400 V/40 A, with RS-485 interface, certified in accordance with the MID directive
Product details
| Product type | Energy meter |
| Product family | CHARX control modular |
| Insulation characteristics | |
| Protection class | II (EN 50470-1) |
| Degree of pollution | 2 |
| Accuracy class | Class B (EN 50470-3) |
| Class 1 (EN 62053-21) | |
| Electric strength | 6 kV |
| 4 kV (EN 50470-3, 7.2) | |
| Supply | |
| Supply voltage range | Supply from the measuring circuit |
| Input voltage range | 230 V AC ... 400 V AC -20 % ... +15 % |
| Frequency range | 50 Hz ... 60 Hz |
| Minimum current Imin | 0.25 A |
| Limiting current Imax | 40 A |
| Transient current Itr | 0.5 A |
| Reference current Iref | 5 A |
| Active energy (EN 50470-3) | Class B |
| Real energy (IEC 62053-21) | Class 1 |
| Reactive power (IEC 62053-23) | Class 2 |
| Pulse LED | |
| Pulse LED | 1000 imp/kWh |
| Measurement connection | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 1.5 mm² ... 25 mm² |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| RS-485 | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 1 mm² ... 2.5 mm² |
| Communication: | |
| Communication protocol | Modbus/RTU |
| Communication standard | RS-485 |
| Transmission speed range | 1200 bps ... 115200 bps |
| Slave address | 33 |
| Data bits | 8 |
| Parity | none |
| Stop bit | 1 |
| Designation | Communication interface |
| Protocol | Modbus |
| Communication standard | RS-485 |
| Transmission speed range | 1200 bps ... 115200 bps |
| Width | 53.6 mm |
| Height | 84 mm |
| Depth | 69.4 mm |
| Ambient conditions | |
| Degree of protection | IP50 |
| Optimum ambient temperature (storage/transport) | -30 °C ... 80 °C |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -30 °C ... 80 °C |
| Max. permissible relative humidity (operation) | 99 % (non-condensing) |
| Mechanical environment | M1 |
| EMC environment | E2 |
| CE | |
| Certificate | CE-compliant |
| MID | |
| Identification | MID-compliant |
| Standards/specifications | EN 50470-1 |
| EN 50470-3 |
| Item number | 1429603 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBRYB |
| Product key | XWBRYB |
| GTIN | 4063151796259 |
| Weight per piece (including packing) | 254.6 g |
| Weight per piece (excluding packing) | 228 g |
| Customs tariff number | 90283000 |
| Country of origin | SI |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 9.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen