EEM-PM157-SLP
-
Measuring device
1269236
Direct current energy meter with direct measurement up to 1000 V/650 A, with RS-485 interfaces for the programming software and the DC charging controller, correction of charging cable losses, operating temperature up to +80°C, certified for billing purposes
Free download available.
Downloads
Product details
Product type | Energy meter |
Product family | EMpro |
Number (Charging processes) | > 225000 (Start- and stop-charge records) |
Number (Capacity of calibration log) | > 2500 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Electric strength | 3521 V (IEC 61851-23, EN 62052-31) |
Supply | |
Supply voltage range | 19.2 V DC ... 36 V DC |
Measurement | |
Input voltage range | 150 V DC ... 1000 V DC |
Input current range | 6.5 A ... 650 A (Direct measurement) |
Power consumption | < 5 W |
< 0.5 W (UN) | |
< 0.12 W (Imax) | |
Startup current Ist | 0.52 A |
Minimum current Imin | 6.5 A |
Limiting current Imax | 650 A |
Transient current Itr | 13 A |
Reference current Iref | 130 A |
Pulse LED | 1000 imp/kWh (Metrological LED) |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.75 mm² ... 1.5 mm² |
flexible | 0.75 mm² ... 1.5 mm² |
AWG | 20 ... 16 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor connection | |
Connection method | Screw connection |
Tightening torque | 17.5 Nm ... 20 Nm |
Communication: | |
Communication protocol | SLIP |
Communication standard | RS-485 |
Number | 3 |
Connection method | RJ12 |
Transmission speed (Interface 1 and 2) | 19200 bps (8N1 (configurable)) |
Transmission speed (Interface 3) | 115200 bps (8N1 (configurable)) |
Transmission speed range | 9600 bps ... 115200 bps (adjustable) |
Dimensional drawing |
|
Width | 107.2 mm |
Height | 115.6 mm |
Depth | 66.75 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Max. permissible relative humidity (operation) | 97.5 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Calibration law | |
Certificate | Conforms to calibration law |
Standards/specifications | EN 50470-1 |
EN 50470-3 | |
Standards/specifications | IEC 62052-41 |
Standards/specifications | DIN EN 62052-11 |
Standards/specifications | VDE-AR-E 2418-3-100 |
Standards/specifications | EN 62053-41 |
Standards/specifications | OCMF 1.0 |
Standards/specifications | PTB-A 20.1 |
Standards/specifications | PTB-A 50.7 |
Mounting type | NS 35 ... |
Mounting position | Horizontal DIN rail |
Item number | 1269236 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMC31 |
Product key | CMMC31 |
GTIN | 4063151421748 |
Weight per piece (including packing) | 505.5 g |
Weight per piece (excluding packing) | 500 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27142330 |
ECLASS-15.0 | 27142330 |
ETIM
ETIM 9.0 | EC002301 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 1957fd60-0c59-4233-a22e-74f113e41f68 |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen