EEM-MA400
-
Measuring device
2901364
No. ELDAS®:
981871208
No. ELDAS®:
981871208
Energy measurement device to measure electrical parameters in low voltage installations up to 500 V, acquisition of total harmonic oscillations - can be extended with RS-485 communication module
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Energy measuring device |
| Electrical isolation | EN 61010-1 (Safe isolation) |
| EN 61010-1 (Safe isolation) | |
| EN 61010-1 (Basic insulation) | |
| See extension module | |
| See extension module | |
| See extension module | |
| Test voltage | 3.5 kV AC (50 Hz, 1 min.) |
| 2.2 kV AC (50 Hz, 1 min.) | |
| Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
| Electrical isolation | |
| Rated insulation voltage | 300 V AC (EN 61010-1) |
| Overvoltage category | III |
| Pollution degree | 2 |
| Supply | |
| Supply voltage range | 110 V AC ... 400 V AC ±10 % |
| 120 V DC ... 350 V DC (±20 %) | |
| Nominal power consumption | 5 VA |
| Power consumption | 10 VA (with max. number of extension modules) |
| Measuring data acquisition | |
| Measuring principle | True r.m.s. value measurement |
| Measured value | AC sine (50 Hz/60 Hz) |
| Acquisition of harmonics | up to 51st harmonic |
| Measurement: Voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Input voltage range | 50 V AC ... 500 V AC (Phase/Phase) |
| 28 V AC ... 289 V AC (Phase/neutral conductor) | |
| Precision | 0.2 % |
| Measurement: Current | |
| Input name | Current measurement I1, I2, I3 |
| Input current range | via external transformers |
| Input current | 9999 A (primary) |
| 5 A (secondary) | |
| Measuring range | 0 A ... 9999 A |
| Overload capacity | 6 A (Permanent) |
| Response threshold from measuring range nominal value | 5 mA |
| Precision | 0.2 % |
| Current overload | 10 x IN for 1 s |
| Measurement: Power | |
| Messbereich_Leistung | 0 MW ... 11 MW |
| 0 Mvar ... 11 Mvar | |
| 0 MVA ... 11 MVA | |
| Precision | 0.5 % |
| Active energy (IEC 62053-22) | Class 0.5 S |
| Reactive power (IEC 62053-23) | Class 2 |
| Output description | Via function module |
| Connection method | COMBICON plug-in screw terminal block |
| Stripping length | 6 mm |
| Note | Voltage and other connections |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 20 ... 14 |
| Tightening torque | 0.4 Nm ... 0.4 Nm |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Note | Current connection |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section AWG | 20 ... 8 |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 82 mm |
| 80 mm (Installation depth with extension module) | |
| 60 mm (Installation depth without extension module) |
| Color | black (RAL 9005) |
| Ambient conditions | |
| Degree of protection | (Front) |
| IP30 (Back side) | |
| Ambient temperature (operation) | -10 °C ... 55 °C (14 °F ... 131 °F) |
| Ambient temperature (storage/transport) | -20 °C ... 85 °C (-4 °F ... 185 °F) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Max. salt spray content | ≤ 2.5 % |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| CSA-C22.2 No. 61010-1 | |
| cULus | |
| UL data | |
| Supply voltage | 300 V AC |
| Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
| 120 V DC ... 250 V DC ±10 % | |
| Power consumption | 10 VA |
| Altitude | ≤ 2000 m |
| Operating mode | Indoor use |
| Surge voltages | transient overvoltage according to installation classes |
| Overvoltage category | I, II, III |
| Overvoltage category of the supply | Min. II |
| Ambient temperature (operation) | 0 °C ... 40 °C |
| Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
| 50 % (at 40 °C) | |
| UL data | |
| Supply voltage | 300 V AC |
| Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
| 120 V DC ... 250 V DC ±10 % | |
| Power consumption | 10 VA |
| Altitude | ≤ 2000 m |
| Operating mode | Indoor use |
| Ambient temperature (operation) | 0 °C ... 40 °C |
| Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
| 50 % (at 40 °C) | |
| Surge voltages | transient overvoltage according to installation classes |
| Overvoltage category | I, II, III |
| Overvoltage category of the supply | Min. II |
| Mounting position | Front panel installation, horizontal |
| Item number | 2901364 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMMC11 |
| Product key | CMMC11 |
| GTIN | 4046356585804 |
| Weight per piece (including packing) | 721.8 g |
| Weight per piece (excluding packing) | 704.2 g |
| Customs tariff number | 90303100 |
| Country of origin | TN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Can be extended with RS-485 communication module (JBUS/MODBUS)
Acquisition of total harmonics up to 51st harmonic
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen