EEM-350-D-MCB
-
Measuring device
2905849
No. ELDAS®:
981870408
No. ELDAS®:
981870408
Three-phase energy meter for real power measurement in networks up to 460 V / 65 A, with 3 digital inputs and RS-485 interface, certified according to the MID directive
Product details
| Product type | Energy measuring device |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Rated insulation voltage | 300 V AC (EN 61010-1) |
| Test voltage | 4 kV AC (50 Hz, 1 min.) |
| Mains type | 3-phase (4-conductor) |
| Supply | |
| Supply voltage range | Measurement voltage supply |
| Power consumption | ≤ 12 VA (2 W) |
| Measuring data acquisition | |
| Measuring principle | True r.m.s. value measurement |
| Measured value | AC sine (50 Hz/60 Hz) |
| Measurement: Voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Input voltage range | 196 V AC ... 460 V AC (Phase/Phase) |
| 113 V AC ... 265 V AC (Phase/neutral conductor) | |
| Surge voltage capacity | 460 V AC (Permanent) |
| 480 V AC (500 ms) | |
| Precision | 0.5 % (Phase/neutral conductor) |
| 1 % (Phase/Phase) | |
| Measurement: Current | |
| Input name | Current measuring input I1, I2, I3 |
| Input current | 10 A (scaled nominal current) |
| 65 A (Imax) | |
| Overload capacity | 1920 A (10 ms) |
| 200 A (500 ms) | |
| Precision | 0.5 % |
| Measurement: Power | |
| Precision | 1 % (Effective and apparent power) |
| Active energy (EN 50470-3) | Class B |
| Real energy (IEC 62053-21) | Class 1 |
| Reactive power (IEC 62053-23) | Class 2 |
| Digital | |
| Description of the input | Digital input |
| Number | 3 |
| Voltage input signal | 5 V DC ±5 % |
| Maximum control current | > 10 mA |
| Connection method | Screw connection |
| Note | other connections |
| Conductor cross-section rigid | 1.5 mm² |
| Conductor cross-section flexible | 1.5 mm² ... 1.5 mm² |
| Note | Measurement connection |
| Conductor cross-section rigid | 2.5 mm² ... 16 mm² |
| Conductor cross-section flexible | 2.5 mm² ... 16 mm² |
| Tightening torque | 1.7 Nm ... 3 Nm |
| Data: Modbus RTU/JBUS | |
| Interface | RS-485 |
| Connection method | Screw terminal blocks |
| Data: Network interface | |
| Communication protocol | Modbus RTU/JBUS |
| Communication standard | RS-485 |
| Connection method | Screw terminal blocks |
| Transmission speed range | 4.8 kbps ... 9.6 kbps |
| Address area | 1 ... 247 |
| Parity | none |
| Stop bit | 1 |
| Width | 72 mm |
| Height | 90 mm |
| Depth | 67 mm |
| Color | black (RAL 9005) |
| Ambient conditions | |
| Degree of protection | IP50 (Front) |
| IP20 (Back side) | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -30 °C ... 70 °C |
| Max. permissible relative humidity (operation) | < 90 % |
| Permissible humidity (storage/transport) | 0 % ... 90 % |
| CE | |
| Certificate | CE-compliant |
| MID | |
| Identification | Annex V |
| Mounting type | DIN rail mounting |
| Mounting position | Horizontal DIN rail |
| Item number | 2905849 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMMC11 |
| Product key | CMMC11 |
| GTIN | 4055626000855 |
| Weight per piece (including packing) | 411.9 g |
| Weight per piece (excluding packing) | 398.4 g |
| Customs tariff number | 90303300 |
| Country of origin | IT |
UNSPSC
| UNSPSC 21.0 | 41113600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen