RVS 10-TP(2,4X0,8)L
-
Marshalling panel
3192038
Marshalling panel, nom. voltage: 250 V, nominal current: 5 A, connection method: TERMI-POINT®, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th, 8th, 9th and 10th level, cross section: 0.22 mm2 - 0.56 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Potential distributor |
| Number of positions | 1 |
| Number of connections | 20 |
| Number of rows | 1 |
| Potentials | 10 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 20 |
| 1st, 2nd, 3rd, 4th, 5th, 6th, 7th, 8th, 9th and 10th level | |
| Connection method | TERMI-POINT® |
| TERMI-POINT pin dimensions | 2.4 x 0.8 mm |
| Position of the TERMI-POINT pin | vertical |
| Conductor cross-section rigid | 0.22 mm² ... 0.56 mm² |
| Cross section AWG | 24 ... 20 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.22 mm² ... 0.56 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 20 (converted acc. to IEC) |
| Nominal current | 5 A |
| Maximum load current | 5 A |
| Nominal voltage | 250 V |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3192038 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE531X |
| Product key | BE531X |
| GTIN | 4017918093600 |
| Weight per piece (including packing) | 70.94 g |
| Weight per piece (excluding packing) | 68.03 g |
| Customs tariff number | 85369000 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
STG-MTN 0,5-1,0 - Crimp contact 3190438
-
STGZ 20-RVS - Strain relief 3192054
-
STGZ 10-RVS - Strain relief 3192067
-
D-RVS 10 - End cover 3191437
-
RV 8-SPSA - Mounting material 3193011
-
KZMP-RVS 10:1-10 - Pair of marking masks 3191408
-
KZMP-RVS 10:A-K - Pair of marking masks 3191372
-
KGS-RVS 10 - Cable housing 3190454
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Your advantages
The red-white marking masks with alternating negative/positive 1 ... 10 or a ... k labeling clearly distinguish the rows of pins and make the process of connecting and finding specific connections much easier
The external housing ridges act as a cable duct side panel, such that good cable routing is ensured and standard cable duct covers can be used
The RVS 10 element has ten 2.4 x 0.8 mm TERMI-POINT®(TP) pins for the incoming and outgoing conductors on both sides of the raised labeling rib
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen