CARRIER-EMP (1000X15) TR
-
Marker carriers
0829530
Marker carriers, transparent, unlabeled, mounting type: screw, rivet, text field height: 15 mm, text field width: 1000 mm
Product details
Product type | Marker carriers |
Width | 1000 mm |
Length | 15 mm |
Text field | |
Text field width | 1000 mm |
Text field height | 15 mm |
RoHS compliant | yes |
Color | transparent |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 60 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | screw, rivet |
Item number | 0829530 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Sales key | BG241A |
Product key | BG241A |
Catalog page | Page 350 (C-3-2019) |
GTIN | 4046356614894 |
Weight per piece (including packing) | 10 g |
Weight per piece (excluding packing) | 33.5 g |
Customs tariff number | 39169000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS: 15571-58-1) |
SCIP | 6019e266-6ba2-4707-8ced-66f1ce9b6e28 |
Compatible products
-
-
UC-EMP (17X15) SR - Snap-in markers 0825423
-
UC-EMP (17X15) YE - Snap-in markers 0825422
-
UC-EMP (27X15) - Snap-in markers 0825439
-
UC-EMP (27X15) SR - Snap-in markers 0825441
-
UC-EMP (27X15) YE - Snap-in markers 0825440
-
UC-EMP (49X15) - Snap-in markers 0825457
-
UC-EMP (49X15) RD - Snap-in markers 0829498
-
UC-EMP (49X15) SR - Snap-in markers 0825459
-
UC-EMP (49X15) YE - Snap-in markers 0825458
-
UC-EMP (60X15) - Snap-in markers 0822259
-
UC-EMP (60X15) SR - Snap-in markers 0827647
-
UC-EMP (60X15) YE - Snap-in markers 0825330
-
US-EMP (100X15) - Snap-in markers 0829521
-
US-EMP (100X15) SR - Snap-in markers 0829523
-
US-EMP (100X15) YE - Snap-in markers 0829522
-
US-EMP (17X15) - Snap-in markers 0828774
-
US-EMP (17X15) SR - Snap-in markers 0828843
-
US-EMP (17X15) YE - Snap-in markers 0828842
-
US-EMP (27X15) - Snap-in markers 0828777
-
US-EMP (27X15) SR - Snap-in markers 0828849
-
US-EMP (27X15) YE - Snap-in markers 0828848
-
US-EMP (35X15) - Snap-in markers 0830295
-
US-EMP (35X15) RD - Snap-in markers 0830309
-
US-EMP (35X15) SR - Snap-in markers 0830308
-
US-EMP (35X15) YE - Snap-in markers 0830307
-
US-EMP (49X15) - Snap-in markers 0828780
-
US-EMP (49X15) SR - Snap-in markers 0828855
-
US-EMP (49X15) YE - Snap-in markers 0828854
-
US-EMP (52,5X15) - Snap-in markers 0830296
-
US-EMP (52,5X15) RD - Snap-in markers 0830312
-
US-EMP (52,5X15) SR - Snap-in markers 0830311
-
US-EMP (52,5X15) YE - Snap-in markers 0830310
-
US-EMP (60X15) - Snap-in markers 0828781
-
US-EMP (60X15) SR - Snap-in markers 0828857
-
US-EMP (60X15) YE - Snap-in markers 0828856
-
US-EMP (70X15) - Snap-in markers 0830297
-
US-EMP (70X15) RD - Snap-in markers 0830315
-
US-EMP (70X15) SR - Snap-in markers 0830314
-
US-EMP (8,8X15) - Snap-in markers 0830293
-
US-EMP (8,8X15) RD - Snap-in markers 0830428
-
US-EMP (8,8X15) SR - Snap-in markers 0830427
-
US-EMP (8,8X15) YE - Snap-in markers 0830426
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
CARRIER-EMP (1000X15) COVER - Cover 0829520
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen