PML-M100 (D100)R CUS
   - 
  Mandatory sign
    
      1014183
      
      
    
  
      Mandatory sign, can be ordered: by line, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 100 mm, text field height: 100 mm, text field width: 100 mm
Product details
| Product type | Plant marker | 
| Area of application | Mandatory marking according to ISO 7010 | 
| Type | circular | 
| Marking | |
| Number of individual labels per row | 1 | 
| Printing | Blank | 
| Width | 100.00 mm | 
| Height | 100.00 mm | 
| Depth | 0.08 mm | 
| Foil strength | 60 µm | 
| Adhesive strength | 25 µm | 
| Adhesive | Acrylic | 
| Color | blue/white | 
| Material | PVC | 
| Components | Silicone-free | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 96 h | 
| Temperature for testing | 105 °C | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 90 °C | 
| Ambient temperature (assembly) | > 10 °C | 
| Recommended ambient temperature (storage/transport) | 22 °C | 
| Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | adhesive | 
| Item number | 1014183 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8151 | 
| Product key | BG8151 | 
| GTIN | 4046356784238 | 
| Weight per piece (including packing) | 1.99 g | 
| Weight per piece (excluding packing) | 1.99 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-15.0 | 40200201 | 
| ECLASS-13.0 | 40200201 | 
ETIM
| ETIM 9.0 | EC001777 | 
UNSPSC
| UNSPSC 21.0 | 55121700 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
The label consists of soft, highly flexible PVC film that molds itself to uneven surfaces
        Labeling service: Phoenix Contact can custom-label all PML-M ... markers in accordance with your requirements
        Frequently searched
PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen