UM-BASIC/PRO PCB C-LOCK L3KMGY
-
Locking
2202030
Locking element for locking the PCB onto UM-BASIC/PRO housing at level 3
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Mounting material |
Housing type | Press-drawn section housings |
Housing series | UM-BASIC |
Product family | UM-PRO |
Type | bottom PCB (central) |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Mounting type | Plug-in mounting |
Item number | 2202030 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ACHDAZ |
Product key | ACHDAZ |
GTIN | 4055626005416 |
Weight per piece (including packing) | 0.306 g |
Weight per piece (excluding packing) | 0.3 g |
Customs tariff number | 39269000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
UM-BASIC PROFILE - Profile 2200149
-
UM-BASIC/PRO 72 COVER-L KMGY - Lateral element 2202018
-
UM-BASIC/PRO 72 COVER-R KMGY - Lateral element 2202019
-
UM-BASIC/PRO 108 COVER-L KMGY - Lateral element 2202021
-
UM-BASIC/PRO 108 COVER-R KMGY - Lateral element 2202022
-
UM-BASIC/PRO 122 COVER-L KMGY - Lateral element 2202045
-
UM-BASIC/PRO 122 COVER-R KMGY - Lateral element 2202046
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-BASIC/PRO PE CONTACT L1 - Functional ground contact 2202025
-
UM-BASIC/PRO PE CONTACT L2 - Functional ground contact 2202026
-
UM-BASIC/PRO PE CONTACT L3 - Functional ground contact 2202027
-
UM-BASIC/PRO PCB S-LOCK KMGY - Locking 2202031
-
UM-BASIC/PRO PCB C-LOCK L1KMGY - Locking 2202028
-
UM-BASIC/PRO PCB C-LOCK L2KMGY - Locking 2202029
-
UM-BASIC/PRO MOUNT KMGY - Mounting flange 2202032
-
UM-BASIC/PRO 72 FOOT KMGY - Foot element 2202020
-
UM-BASIC/PRO 108 FOOT KMGY - Foot element 2202023
-
UM-BASIC/PRO 122 FOOT KMGY - Foot element 2202024
-
UM-BASIC/PRO A/U N 73 CM - Covering hood 2202035
-
UM-BASIC/PRO A/U 73 CM - Covering hood 2202036
-
UM-BASIC/PRO A/U 92 CM - Covering hood 2202037
-
UM-BASIC/PRO LID-73N KMGY - Lateral element 2202034
-
UM-BASIC/PRO LID-73 KMGY - Lateral element 2202033
-
UM-BASIC/PRO LID-92 KMGY - Lateral element 2202047
Your advantages
Different base profiles, each with three PCB levels
Module covers of different geometries can be positioned in any way
Compatibility with many standard connection technologies
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen