MCR-2SP-UI-DC
-
Limit value switch
2769873
MCR threshold value switch, with 2 adjustable relay contacts, with electrically isolated power pack, input signal 0 ... 10 V/0 ... 20 mA. Replacement part: 2902035 MINI MCR-2-UI-REL-PT.
Product details
| Product type | Limit value switch |
| No. of channels | 2 |
| Insulation characteristics | |
| Pollution degree | 2 |
| Electrical isolation between input and output | no |
| Maximum power dissipation for nominal condition | 3 W |
| Test voltage input/power supply | 1 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | 40 ms |
| Maximum temperature coefficient | ≤ 0.01 %/K |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | 50 mA |
| Power consumption | < 1.5 W |
| Signal | |
| Description of the input | Analog input |
| Configurable/programmable | Yes |
| Voltage input signal | 0 V ... 10 V |
| Max. voltage input signal | 13 V |
| Current input signal | 0 mA ... 20 mA |
| Max. current input signal | 100 mA |
| Input resistance of voltage input | 200 kΩ |
| Input resistance current input | 50 Ω |
| Internal voltage hysteresis | approx. 100 mV |
| Internal current hysteresis | approx. 200 µA |
| Setting option | 2-figure momentary-contact coding switch (0 ... 99%) |
| External analog value definition | |
| 2-figure momentary-contact coding switch (0 ... 99%) and external analog value definition | |
| Signal | |
| Description of the input | Setpoint input |
| Number of inputs | 2 |
| Configurable/programmable | Yes |
| Voltage input signal | 0 V ... 10 V |
| Max. voltage input signal | 13 V |
| Current input signal | 0 mA ... 20 mA |
| Max. current input signal | 100 mA |
| Input resistance of voltage input | 200 kΩ |
| Input resistance current input | 50 Ω |
| Switching: Relay | |
| Contact switching type | 2 x changeover contacts, de-energized/energized (switchable) |
| Contact material | Silver cadmium oxide (AgCdO) |
| Maximum switching voltage | 250 V AC |
| Max. switching current | 3 A |
| Mechanical service life | 3x 107 cycles |
| Setting range of the response delay | 40 ms ... 4 s (adjustable) |
| Status display | LED |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 75 mm |
| Depth | 108 mm |
| Color | green (RAL 6021) |
| Housing material | PC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Mounting type | DIN rail mounting |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2769873 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| GTIN | 4017918067694 |
| Weight per piece (including packing) | 224.9 g |
| Weight per piece (excluding packing) | 216.06 g |
| Customs tariff number | 85437000 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen