VAL-MS-T1/T2 600DC-PV/2+V
-
Lightning/surge arrester type 1/2
2801163
Electrical number:
808462203
Electrical number:
808462203
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 600 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message at each plug.
Product details
General | |
Note | The device is intended for touch proof installation in a housing. Ensure that there is a gap of at least 8 mm between the active and grounded parts in the connection area. |
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | PV I / II |
PV T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | DC |
Type | DIN rail module, two-section, divisible |
Distance between live and grounded parts | 8 mm |
Installation location | Indoor |
Installation location of the disconnect device | Internal |
Accessibility | Accessible |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Open-Circuit Failure Mode) |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 89.8 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 3 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR |
PBT-FR | |
Material group | I |
Housing material | PA 6.6-FR |
PBT-FR |
Mechanical data | |
Open side panel | No |
Mode of protection | (L+) - (L-) |
(L+) - PE | |
(L-) - PE | |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 20 µA DC |
≤ 350 µA AC | |
Standby power consumption PC | ≤ 25 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Impulse discharge current (10/350) µs, charge | 2.5 As |
Impulse discharge current (10/350) µs, specific energy | 6.25 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 5 kA |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 7 kA |
Voltage protection level Up | ≤ 2.6 kV |
Residual voltage Ures | ≤ 2.6 kV (at In) |
≤ 2 kV (at 5 kA) | |
≤ 2.3 kV (at 10 kA) | |
≤ 2.8 kV (at 20 kA) | |
≤ 3.1 kV (at 30 kA) | |
≤ 3.6 kV (at 40 kA) | |
Response time tA | ≤ 25 ns |
PV protective circuit | |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Open-Circuit Failure Mode) |
Protective circuit DC voltage side (DC) | |
Open circuit voltage UOCSTC | ≤ 600 V DC |
Maximum discharge current Imax (8/20) µs | 40 kA |
Response time tA | ≤ 25 ns |
Impulse discharge current (10/350) µs, charge | 2.5 As |
Impulse discharge current (10/350) µs, specific energy | 6.25 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 5 kA |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 7 kA |
Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
Nominal discharge current In (8/20) µs | 15 kA |
Rated load current IL | 80 A |
Continuous operating current ICPV | < 20 µA |
Maximum continuous operating voltage UCPV | 720 V DC |
Short-circuit current rating ISCPV | 2000 A |
Residual voltage Ures | ≤ 2.6 kV (at In) |
≤ 2 kV (at 5 kA) | |
≤ 2.3 kV (at 10 kA) | |
≤ 2.8 kV (at 20 kA) | |
≤ 3.1 kV (at 30 kA) | |
≤ 3.6 kV (at 40 kA) | |
Protective conductor current IPE | ≤ 20 µA DC |
≤ 350 µA AC | |
Voltage protection level Up | ≤ 2.6 kV |
Standby power consumption PC | ≤ 25 mVA |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 60g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (5-500 Hz/2.5 h/XYZ) |
UL specifications | |
Maximum continuous operating voltage MCOV | 800 V DC |
Short-circuit current rating (SCCR) | 50 kA |
Voltage protection rating VPR | 2 kV |
Nominal discharge current In | 20 kA |
Mode of protection | (L+) - (L-) |
(L+) - G | |
(L-) - G | |
Nominal voltage | 800 V DC |
Power distribution system | DC PV |
SPD Type | 1 |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
Standards/specifications | EN 61643-31 |
Note | 2019 |
Standards/specifications | IEC 61643-31 |
Note | 2018 |
Mounting type | DIN rail: 35 mm |
Item number | 2801163 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 33CNET |
Product key | CL1152 |
GTIN | 4046356714303 |
Weight per piece (including packing) | 361.7 g |
Weight per piece (excluding packing) | 365.4 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171401 |
ETIM
ETIM 9.0 | EC000381 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ZBN 18 CUS - Zack marker strip 0825059
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ATP-QTTCB - Partition plate 3206238
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-MS-T1/T2 600DC-PV-ST - Type 1/2 surge protection plug 2801165
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen