F-MS-T1/T2 50/FM
-
Lightning/surge arrester type 1/2
2801135
Lightning/surge arrester, consisting of base element and protective plug with N-PE total current spark gap and remote indication contact, for mounting on NS 35/7,5. Housing width: 17.5 mm (1TE)
Product details
Product type | Arrester combination |
Product family | VALVETRAB MS |
IEC test classification | I / II |
T1 / T2 | |
I | |
EN type | T1 / T2 |
IEC power supply system | TN-S |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 240 V AC |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (30 V DC) | |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1 A |
1 A |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 99 mm |
Depth | 77.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | N-PE |
Direction of action | N-PE |
Nominal voltage UN | 240/415 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 264 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1.3 mVA |
Nominal discharge current In (8/20) µs | 12.5 kA |
Maximum discharge current Imax (8/20) µs | 50 kA |
Impulse discharge current (10/350) µs, charge | 25 As |
Impulse discharge current (10/350) µs, specific energy | 625 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 50 kA |
Total discharge current ITotal (8/20) µs | 50 kA |
Total discharge current ITotal (10/350) µs | 50 kA |
Follow current interrupt rating Ifi | 0.1 kA |
Voltage protection level Up | ≤ 1.7 kV |
Residual voltage Ures | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
Impulse sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.7 kV |
TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
Response time tA | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
IP20 | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g |
Vibration (operation) | 7.5g |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2801135 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL1151 |
GTIN | 4046356701945 |
Weight per piece (including packing) | 169.1 g |
Weight per piece (excluding packing) | 169.1 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
CUTFOX 50 - Cable-cutting tool 1206641
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
F-MS-T1/T2 50 ST - Type 1/2 surge protection plug 2800191
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen