The LED light is designed to illuminate the interior of control cabinets. The prismatic integrated into the light cover ensures optimum illumination of the control cabinet. You can mount the light without tools via the clip system. You can connect several lights in succession. You can switch the light on and off either via the integrated button or via an external door position switch.
PLD E 400 W 500
-
LED enclosure light
2702223
No. ELDAS®:
941304979
No. ELDAS®:
941304979
LED enclosure light, 24 V DC, length: 500 mm, degree of protection: IP20, can be swiveled, can be switched in series, including mounting accessories
Free download available.
Downloads
Product details
Compatible products
Your advantages
Tool-free mounting, thanks to clip fastening
Wiring via sensor/actuator cables with M8 snap-in technology
Series connection reduces cabling effort for control cabinets arranged in series
Optimum lighting of the control cabinet, thanks to integrated prismatics and capacity to swivel
Swiveling enables optimum adjustment to the relevant control cabinet depth
LED service life of 50,000 h (L70 value) prevents bulb replacement