US-EML (20X8)
-
Label
0800458
No. ELDAS®:
158951215
No. ELDAS®:
158951215
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 64 |
| Number of individual labels per row | 4 |
| Identification technology | Thermotransfer, UV-LED-Technologie |
| Width | 20.00 mm |
| Height | 8.00 mm |
| Depth | 0.06 mm |
| Text field | |
| Text field width | 20 mm |
| Text field height | 8 mm |
| RoHS compliant | yes |
| Foil strength | 50 µm |
| Adhesive strength | 20 µm |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Base element material | Polyester |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Mounting type | adhesive |
| Item number | 0800458 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG2419 |
| Product key | BG2419 |
| GTIN | 4046356606325 |
| Weight per piece (including packing) | 5.8 g |
| Weight per piece (excluding packing) | 4.46 g |
| Customs tariff number | 39199000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 KIT - Thermal transfer printer 1472413
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 BU 100 - Ink ribbon cartridge 0803378
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 RD 100 - Ink ribbon cartridge 0803377
-
TMP-RIBBON 110 YE 100 - Ink ribbon cartridge 0803379
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
Your advantages
The markers, which are supplied in uniform sheets, can be marked quickly, easily, and inexpensively
The US-EML ... UniSheet marking ranges provide markers for identification of equipment in controller, system, and control cabinet building
The pre-punched labels are easy to separate and can be easily attached
The sheets provide space for including function descriptions in the project fields
When used in conjunction with high-quality ink ribbons, they result in a highly resistant form of labeling that is suitable for harsh environments
A wide range of marker sizes and colors are available for custom designs
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen