MM-TML (EX4,2)R C1 TR/BK - Label
0803979
No. ELDAS®: 173743349

Is being prepared to meet the requirements of the CRA

Label, Roll, unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, Number of individual labels: 1, roll length: 8 m, text field height: 4.2 mm, text field width: 8000 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Product details









Compatible products



Your advantages

High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The material is cUL certified
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
Thanks to the continuous format, a label of the appropriate length can be created flexibly for the relevant application
Zack marker strips and flat zack marker strips can be marked subsequently with the TML marking foil
The self-adhesive material in continuous format is particularly suitable for marking terminals without a marker groove