MM-EMLF (EX14)R C1 WH/BK - Label, highly flexible
1116135
No. ELDAS®: 173787099

Label, highly flexible, Roll, white/black, unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, roll length: 8 m, text field height: 12 mm, text field width: 8000 mm

Product details









Compatible products



Your advantages

High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The self-adhesive material in continuous format is particularly suitable for the professional and permanent marking of various components and equipment in control cabinet, controller, and systems manufacturing
Thanks to the continuous format, a label of the appropriate length can be created flexibly for the relevant application
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
The material is cUL certified