EMLF (108XE)R CUS - Label, highly flexible
0830183

Label, highly flexible, Roll, can be ordered: by line, white (RAL 9010), labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, roll length: 48 m, text field height: 108 mm, text field width: 40000 mm

Product details








Compatible products


Your advantages

EMLF labels consists of soft, highly flexible PVC film that molds itself to uneven surfaces
Outdoor-durable for up to 8 years when subject to a temperature range of -40 °C ... 90 °C
Extremely high-quality appearance
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLF ... markers according to your requirements