ZDMTK 2,5 BU - Knife-disconnect terminal block
3006784
No. ELDAS®: 158615455

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Disconnect knife for one level