MM-EMT (EX4)R C1 WH/BK
-
Insert label
1169312
No. ELDAS®:
173787509
No. ELDAS®:
173787509
Insert label, Assembly note: Before applying, the material must be folded in the middle at the perforated line, Roll, white/black, unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: latching, Number of individual labels: 1, roll length: 5.5 m, text field height: 3 mm, text field width: 5500 mm
Product details
| Marking | |
| Number of individual labels | 1 |
| Number of individual labels per row | 1 |
| Identification technology | Thermal transfer |
| Length of roll | 5.50 m |
| Height | 4 mm |
| Depth | 0.25 mm |
| Foil strength | 125 µm |
| Color | multicolored (RAL -) |
| white (RAL 9010) | |
| black (RAL 9005) | |
| Material | Polyester |
| Components | free from silicone, halogen, and cadmium |
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] |
Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C |
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
| Recommended ambient temperature (storage/transport) | -5 °C ... 59 °C |
| Recommended humidity (storage/transport) | 25 % ... 80 % (Storage in a dry and dark place in the original packaging is recommended) |
| Shelf life | 24 months |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | latching |
| Item number | 1169312 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 33BG20 |
| Product key | BG221E |
| GTIN | 4063151187118 |
| Weight per piece (including packing) | 47.8 g |
| Weight per piece (excluding packing) | 47.6 g |
| Customs tariff number | 96121000 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281106 |
| ECLASS-15.0 | 27281106 |
ETIM
| ETIM 9.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK GO.K - Thermal transfer printer 1184146
-
PAB-SK 15 - Marker carriers 1013287
-
PAB-SK 30 - Marker carriers 1013290
-
PATG 0/10 - Conductor marker carrier 1013795
-
PATG 0/12 - Conductor marker carrier 0827076
-
PATG 0/15 - Conductor marker carrier 1013740
-
PATG 0/18 - Conductor marker carrier 0820507
-
PATG 0/23 - Conductor marker carrier 0828046
-
PATG 1/10 - Conductor marker carrier 1013805
-
PATG 1/12 - Conductor marker carrier 0827077
-
PATG 1/15 - Conductor marker carrier 1013025
-
PATG 1/18 - Conductor marker carrier 0820510
-
PATG 1/23 - Conductor marker carrier 1013847
-
PATG 1/30 - Conductor marker carrier 0822440
-
PATG 2/10 - Conductor marker carrier 1013818
-
PATG 2/12 - Conductor marker carrier 0827078
-
PATG 2/15 - Conductor marker carrier 1013038
-
PATG 2/18 - Conductor marker carrier 0820523
-
PATG 2/23 - Conductor marker carrier 1013850
-
PATG 2/30 - Conductor marker carrier 0822453
-
PATG 3/10 - Conductor marker carrier 1013821
-
PATG 3/12 - Conductor marker carrier 0827079
-
PATG 3/15 - Conductor marker carrier 1013041
-
PATG 3/18 - Conductor marker carrier 0820536
-
PATG 3/23 - Conductor marker carrier 1013863
-
PATG 3/30 - Conductor marker carrier 0822466
-
PATG 4/12 - Conductor marker carrier 0827080
-
PATG 4/15 - Conductor marker carrier 1013054
-
PATG 4/18 - Conductor marker carrier 0820549
-
PATG 4/23 - Conductor marker carrier 0808011
-
PATG 4/30 - Conductor marker carrier 0822479
-
PATG 5/12 - Conductor marker carrier 0803312
-
PATG 5/15 - Conductor marker carrier 1013067
-
PATG 5/18 - Conductor marker carrier 0828059
-
PATG 5/23 - Conductor marker carrier 0808024
-
PATG 5/30 - Conductor marker carrier 0822482
-
PATG 6/15 - Conductor marker carrier 1013070
-
PATG 6/18 - Conductor marker carrier 0828062
-
PATG 6/23 - Conductor marker carrier 0808037
-
PATG 7/15 - Conductor marker carrier 1013083
-
PATG 7/23 - Conductor marker carrier 0808040
-
PATG 8/15 - Conductor marker carrier 1013096
-
PATG 9/15 - Conductor marker carrier 1013106
-
PATO 1/15 - Conductor marker carrier 1013119
-
PATO 2/15 - Conductor marker carrier 1013122
-
PATO 3/15 - Conductor marker carrier 1013135
-
PATO 4/15 - Conductor marker carrier 1013148
-
PATO 1/23 - Conductor marker carrier 1013892
-
PATO 2/23 - Conductor marker carrier 1013902
-
PATO 1/18 - Conductor marker carrier 0823740
-
PATO 2/18 - Conductor marker carrier 0823753
-
PATO 1/12 - Conductor marker carrier 0827081
-
PATO 1/10 - Conductor marker carrier 1013876
-
PATO 2/10 - Conductor marker carrier 1013889
-
PATO 1/30 - Conductor marker carrier 0822495
-
PATO 2/30 - Conductor marker carrier 0822505
-
PATO 2/12 - Conductor marker carrier 0827082
Your advantages
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
Insert label for the KMK marker carrier for cable marking
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
Thanks to the continuous format, only one material is required for all sleeve lengths
Thanks to their special shape, insert labels remain securely inside the collar once inserted
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen