The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 32/HD-NPN
-
Inline terminal
2878353
Inline digital output terminal, without accessories, 32 outputs, 24 V DC npn-switching, 500 mA, 1-conductor connection technology
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | green |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | 02 |
Length code (dec) | 02 |
Process data channel | 32 bit |
Input address area | 0 Byte |
Output address area | 4 Byte |
Register length | 32 bit |
Required parameter data | 6 Byte |
Digital: | |
Output name | Digital outputs |
Output description | With negative logic |
Connection method | Spring-cage connection |
Connection technology | 1-conductor |
Number of outputs | 32 |
Protective circuit | Short-circuit and overload protection |
Output voltage | 24 V (US - 1 V) |
Maximum output current per channel | 500 mA |
Maximum output current per module | 8 A |
Nominal output voltage | 24 V DC (voltage difference at Inom ≤ 1 V) |
Nominal load, inductive | 12 VA |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Behavior at voltage switch-off | The output follows the power supply without delay |
Product type | I/O component |
Product family | Inline |
Type | modular |
No. of channels | 32 |
Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 140 mA |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 8 A |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2878353 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI132 |
GTIN | 4046356048545 |
Weight per piece (including packing) | 156.5 g |
Weight per piece (excluding packing) | 129.51 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
32 digital outputs, NPN-wired
Connection of actuators in 1-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs
Diagnostic and status indicators
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen