PTIO 1,5/S/4-LED 24 RD - Initiator/actuator terminal block
3244517
No. ELDAS®: 158611635

Initiator/actuator terminal block, with red light indicator, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 5, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space