ILB PB 24 DO32
-
I/O module
2862408
Inline, Block IO, PROFIBUS DP, D-SUB-9 female connector, Digital outputs: 32, 24 V DC, connection technology: 3-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 156 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Note on dimensions | Specfications with connectors |
| Mounting type | NS 35/7,5 |
| DIN rail mounting |
| PROFIBUS DP | |
| Connection method | D-SUB-9 female connector |
| Number of positions | 9 |
| Transmission speed | 9.6 kbps ... 12 Mbps |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Number of outputs | 32 |
| Protective circuit | Short-circuit and overload protection |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | approx. -36 V |
| Maximum output current per channel | 500 mA |
| Maximum output current per module / terminal block | 16 A |
| Maximum output current per module | 16 A |
| Nominal output voltage | 24 V DC |
| Nominal load, inductive | 12 VA |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Maximum operating frequency with inductive nominal load | 0.5 Hz |
| Resistance to permanent reverse voltage | 2 A |
| Product type | I/O component |
| Product family | Inline |
| Type | Block design |
| Inline | |
| Scope of supply | including Inline connector |
| No. of channels | 32 |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 70 mA |
| Potentials: Power supply to the actuator (UA1) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA2) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA3) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA4) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 70 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/Os / PROFIBUS | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: PROFIBUS / FE | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Noise emission | Industrial environment |
| Item number | 2862408 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI1A2 |
| Product key | DRI1A2 |
| GTIN | 4017918923877 |
| Weight per piece (including packing) | 526.4 g |
| Weight per piece (excluding packing) | 510 g |
| Customs tariff number | 85389000 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Short-circuit and overload-protected outputs
Total current of the terminal: 16 A
Nominal current per output: 500 mA
Connection of actuators in 2- and 3-conductor technology
32 digital outputs
Diagnostic and status indicators
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen