ILB IB 24 DI16
-
I/O module
2862330
Inline, Block IO, INTERBUS, Inline shield connector, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, degree of protection: IP20, including Inline connector
Product details
| Dimensional drawing |
|
| Width | 95 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Note on dimensions | Specfications with connectors |
| Mounting type | DIN rail mounting |
| Color | green |
| INTERBUS | |
| Connection method | Inline shield connector |
| Transmission speed | 500 kbps |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 5 mA |
| Total sensor current | max. 4 A |
| Permissible conductor length to the sensor | 30 m |
| Typical response time | approx. 500 µs |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply |
| Product type | I/O component |
| Product family | Inline |
| Type | Block design |
| Inline | |
| Scope of supply | including Inline connector |
| No. of channels | 16 |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 60 mA |
| Potentials: Sensor supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 60 mA |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/Os / incoming remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/Os / outgoing remote bus | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Incoming remote bus / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Outgoing remote bus / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Incoming remote bus / outgoing remote bus | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | max. 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Noise emission | Class B (residential) |
| Item number | 2862330 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI1A1 |
| Product key | DRI1A1 |
| GTIN | 4017918943066 |
| Weight per piece (including packing) | 353.4 g |
| Weight per piece (excluding packing) | 300 g |
| Customs tariff number | 85389000 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Diagnostic and status indicators
Connection of sensors in 2- and 3-conductor technology
16 digital inputs
Maximum permissible load current per sensor: 125 mA
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen