UL Listed
Approval ID: E221474Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 30 V | 6 A | - 18 | |
Data | 42 V | 0.5 A | - 26 |
cUL Listed
Approval ID: E221474Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 30 V | 6 A | - 18 | |
Data | 42 V | 0.5 A | - 26 |