UM-PRO-KIT-B72-L180-7035 - Housing set
1310932

Profile housing (PA), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 183.8 mm, height: 92.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 72 mm, length: 180 mm, PCB surface: 11050 mm2

Product details









Compatible products